IESNA:LM-63-2002
[TEST]P1445086
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA ( )
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]5/5/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]XAS300-SFPM (5000K-120W-T3)
[LUMINAIRE]XAS300 ALL-SELECTABLE AREA SITE LUMINAIRE.
[MORE]LUMEN OUTPUT - 40% (120W)
[MORE]OPTICS - TYPE 3
[LAMP]5000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area
[_SEARCH_MOUNTING] Arm, Wall, Slipfitter
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]20936
TILT=NONE
1 45292 1 181 25 1 2 0.315 0.46 0
1 1 126.1
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90 91 92 93 94 95 96 97 98 99
100 101 102 103 104 105 106 107 108 109
110 111 112 113 114 115 116 117 118 119
120 121 122 123 124 125 126 127 128 129
130 131 132 133 134 135 136 137 138 139
140 141 142 143 144 145 146 147 148 149
150 151 152 153 154 155 156 157 158 159
160 161 162 163 164 165 166 167 168 169
170 171 172 173 174 175 176 177 178 179
180
0 15 30 45 60 75 90 105 120 135
150 165 180 195 210 225 240 255 270 285
300 315 330 345 360
2880.8 2954.7 3037.3 3129 3231.5 3342.4 3465.7 3597.5 3740 3893.5
4058.1 4236.6 4422.1 4624.7 4838.3 5056.9 5279.7 5503 5722.1 5936.1
6140.4 6335.5 6513 6686.3 6846.7 7000.2 7132.4 7248.4 7352.9 7462.9
7595.6 7704.2 7783.2 7809.6 7783.7 7710.7 7615.9 7532.7 7486 7458.7
7437.5 7413.4 7383.4 7346 7300.7 7245.2 7183.7 7119.5 7053.8 6987.3
6916.1 6837.5 6748.3 6648.9 6531.9 6403.9 6254.1 6085.4 5893.6 5689.7
5445.2 5145.2 4789.8 4387.4 3979.6 3598.1 3273.6 3019.8 2817.4 2611.9
2290 1787.1 1186.9 665.8 505.2 348.1 191 161 140.3 125.6
112.9 100.8 89.3 77.4 65.7 53.6 41.3 29 16.7 7.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2880.8 2953.8 3033.2 3119.9 3216.6 3323.8 3441.7 3570.4 3704.1 3851.8
4008.8 4178.7 4356.3 4550.7 4753.2 4961.2 5172 5383.7 5595 5799.8
5999.4 6191.3 6368.8 6542.6 6704.4 6862 7001.1 7125 7234.6 7339.9
7465.7 7582.2 7671.8 7720.8 7711.6 7651 7571.5 7479.1 7416.7 7383.4
7361.2 7343.2 7323.3 7300.7 7272.9 7237.3 7194.8 7147.6 7098.7 7044.6
6988.2 6924.4 6850 6765.8 6664.6 6544.9 6408.1 6253.2 6076.6 5882
5666.6 5419.8 5122.6 4790.2 4430.5 4070.8 3727.4 3411.4 3136.4 2901.7
2664.5 2354.2 1921.6 1393.2 871.6 489.4 381.8 280.7 179.6 151.7
131.8 114.6 99.9 87.6 74.3 61.5 48.9 36.9 24.8 12.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2880.8 2947 3017.6 3093.4 3178.8 3271.9 3375.5 3488.3 3607.8 3738.2
3873.9 4022.5 4178.9 4343 4518 4697.3 4881.3 5066.6 5253.4 5435.5
5613 5785.4 5947.2 6105.3 6259.2 6408.1 6552.7 6691 6817.1 6935.5
7056.6 7184.6 7304.8 7405.1 7467.1 7474 7435.2 7373.2 7309 7259.5
7232.7 7217.4 7206.4 7193.4 7177.7 7157.8 7132.9 7101.9 7067.2 7023.8
6976.6 6923.5 6863.8 6801.9 6734.4 6659.1 6571.7 6470.5 6353.5 6223.6
6078 5914.4 5731.3 5519.6 5286.7 5022.3 4744 4462.8 4175.2 3889.1
3604.5 3329.9 3050.1 2748.4 2408.6 2031 1606.2 1199.4 881.6 635.7
447.7 317 187.9 151.6 124.8 93.5 65.7 48.9 34 19.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2880.8 2937.1 2992.4 3053.1 3121.9 3194.5 3276.8 3365.4 3461.2 3563.1
3673.4 3790.2 3912.1 4041.3 4177.9 4318.8 4465.6 4612.7 4762.5 4911.8
5057.9 5203.5 5344.4 5482.2 5614.4 5744.7 5871.4 5993 6115.9 6235.2
6355.8 6479.2 6600.8 6717.8 6826.4 6908.2 6955.4 6961.8 6937.3 6906.8
6886 6874 6873.5 6882.3 6892.5 6899.4 6902.2 6900.3 6892.5 6880
6862 6839.8 6812.1 6781.6 6743.6 6697.9 6644.7 6583.7 6513.5 6436.3
6348.4 6246.7 6128.9 5996.2 5847.4 5679.6 5489.1 5274.6 5036.6 4776.3
4501.3 4222.7 3945.8 3668.8 3382.4 3063.5 2708.5 2254.9 1704.6 1094
586.5 447.4 316.3 185.3 158.7 136 113.4 87.3 57.7 30.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2880.8 2923.2 2961.2 3003.2 3050.5 3103.5 3160.3 3220.9 3286.4 3356.4
3432.1 3511.5 3596.9 3687.4 3783.1 3880.8 3984.2 4091.4 4201.5 4309.9
4420.6 4531.6 4641.4 4754.2 4860.9 4965.9 5070.3 5176.2 5277 5375.9
5474.3 5577 5685.6 5801.6 5914.8 6009.1 6092.8 6153.8 6195 6210.2
6205.1 6203.8 6212.1 6225.5 6242.6 6266.2 6292 6320.7 6346.1 6368.8
6386.3 6402.1 6415 6421.5 6422.9 6420.1 6410.4 6393.7 6366.9 6331.8
6286.5 6229.2 6164 6087.7 5998.5 5899.6 5785.4 5648.6 5494.2 5310.2
5094.4 4852.2 4579.7 4285.2 3950.5 3590.6 3185 2726.3 2212.9 1669.2
1155.5 664.5 481 304.2 127.4 98.5 76.4 56.7 39.4 22.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2880.8 2906.7 2926.1 2948.4 2974.5 3004.8 3036.6 3071 3108.4 3149.3
3193.2 3240.2 3290.3 3343.2 3399.8 3458 3519.8 3586.6 3655 3724.8
3796 3869.5 3942.7 4018.8 4092 4166.2 4243.5 4321.2 4397.5 4478.3
4561.2 4642.3 4722.7 4803.2 4894.7 4990.8 5086 5164.2 5231.7 5284.8
5319.9 5338.4 5354.6 5375.4 5406.8 5441.1 5475.3 5510.4 5544.1 5577.4
5608.4 5636.1 5661.1 5681.4 5698.1 5710.5 5718.4 5721.6 5719.3 5710.5
5693.4 5664.8 5624.1 5577.9 5520.6 5451.2 5373.1 5271.9 5141.1 4981.6
4783.7 4528.6 4229.1 3869.1 3462.5 3004.8 2525.1 1966.9 1347.3 770.6
392.3 270.2 153.6 125.1 104.7 85.3 64.9 46.7 32.5 18.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2880.8 2874.1 2874.6 2877.3 2883.3 2892.7 2903 2914.8 2929.3 2946.2
2965.1 2984.9 3007.5 3033 3062.1 3092.3 3124.7 3158.6 3194.8 3232.4
3271.3 3310.6 3350.7 3390.1 3429.7 3469.4 3509.3 3549.8 3592.1 3636.2
3682.4 3730.3 3780 3831.1 3883.8 3938.2 3993.8 4050.8 4109 4167.9
4218.3 4257.9 4287 4307.8 4327.6 4351.2 4378.8 4407.1 4435.4 4462.4
4488.6 4511.6 4532 4550.2 4566 4580.2 4593.2 4602.5 4607.4 4608.5
4604.7 4593.8 4574.8 4555 4527.4 4489.2 4435.4 4360.5 4251.8 4091.1
3851.4 3525.2 3166.8 2811.6 2474.9 2089.9 1545.9 1002 463.4 203.9
143.1 123.8 108.8 93.9 79 65 51 36.8 23.4 16.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2880.8 2855.7 2838.3 2823.8 2811.9 2803.6 2796.5 2791 2787.5 2785
2784.3 2784.7 2787.4 2791.2 2797 2805 2814.7 2825.5 2838.5 2853.5
2869.6 2886.7 2904.7 2922.3 2939.8 2956 2973.3 2990.5 3007 3024.6
3043.4 3062.8 3083.9 3104.1 3128.5 3154.4 3181.8 3206.4 3231.1 3257.6
3285.7 3318.2 3346 3368.1 3388.2 3410.8 3434.8 3462.4 3492.3 3524.5
3560.3 3596.2 3630.7 3665.4 3698.4 3730.1 3762.3 3793.2 3821.4 3845.2
3868.5 3888.6 3903.8 3914.1 3918.4 3916.5 3909 3884.6 3840.8 3759.1
3616.6 3407.7 3154.2 2903 2699.2 2514.5 2229.4 1760.1 1255.1 750.1
253.3 164.6 133.7 110.4 87.3 69.2 53.4 39.7 27.5 19.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2880.8 2840.2 2806.8 2776.7 2750.8 2726.9 2706.4 2687.5 2670.2 2652.7
2637 2621.7 2608.9 2597.8 2587.5 2579.9 2573.9 2568.8 2565.3 2565
2566 2568 2572.4 2577.1 2582.7 2589.3 2597 2604.3 2611.4 2618.6
2626.8 2635.8 2645.6 2655.1 2664.2 2674.9 2688 2701.9 2716.7 2732.6
2750.3 2770.4 2791.8 2816.7 2842 2867.5 2892.9 2917.7 2943.9 2971.2
2998.2 3025.1 3051.4 3081.8 3115.3 3148.9 3184.1 3223 3263.8 3306.3
3348.8 3395.1 3442.9 3490.5 3534.6 3577.3 3612.9 3648.8 3679.6 3705.8
3721.1 3712.4 3671.1 3588.8 3476 3347.4 3247 3165.8 3063.1 2798.5
2252 1599.6 947.1 308.8 205.1 167.7 135.3 102.9 70.8 47.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2880.8 2827 2780.5 2738.6 2700.7 2667 2636.2 2605.2 2575.8 2548.8
2524.9 2501.9 2480.7 2461 2443.3 2427.4 2413.1 2400.8 2390.7 2381.7
2375.3 2370.2 2366.2 2363.8 2362.1 2361.8 2361.4 2361.4 2362 2362.1
2362.6 2364.4 2367.5 2370.4 2374.4 2379.8 2386.6 2396.1 2409.2 2425.7
2444.8 2466.1 2488.2 2512.4 2536.2 2560.5 2584.1 2606.1 2627.4 2647.7
2666 2685.3 2705.2 2727.2 2751.4 2779.3 2810.3 2845.2 2883.3 2924.1
2967.8 3015.9 3068.4 3124.9 3187.2 3254.5 3324.8 3399.8 3480.4 3565.6
3655.4 3751 3846.6 3945.9 4032.9 4086.2 4084.7 4015.4 3855.2 3567.2
3095.6 2510.6 1915.1 1449.4 1112.5 775.6 439.2 303.2 167.3 33.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2880.8 2817.7 2762.1 2711 2666 2624.5 2583.5 2544 2508.4 2474.7
2443.9 2415.6 2390.7 2367.7 2347.3 2329.7 2312.6 2298.1 2285.2 2274.3
2265.2 2256.3 2248.6 2243.1 2237.7 2233 2228.2 2224 2220.4 2218.3
2217.3 2216.7 2216.4 2215.8 2215.8 2217.8 2223.4 2232.9 2246.6 2261.8
2279 2296.1 2312 2326 2339 2350.3 2360 2369.3 2378.6 2390.4
2403.3 2418.9 2436.6 2458.5 2482.6 2509.3 2536.8 2566.5 2600.7 2636.9
2676.6 2719.9 2767.3 2816.2 2869.7 2932.9 3009.7 3097.4 3196.6 3309.2
3432.8 3565.3 3689.2 3821.4 3956.6 4063 4126.9 4106.1 3929.5 3506.6
3029.8 2630.8 2356.3 2205.6 1670.9 1136.1 601.9 325.2 243.9 162.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2880.8 2813.3 2751.6 2696.1 2646.3 2598.2 2552.3 2507.9 2467.6 2429
2393.8 2362 2335 2310.1 2286.6 2266.7 2247.9 2230.9 2215.9 2201.8
2187.2 2172.4 2158.9 2147.4 2137.3 2129.9 2125 2122.2 2121.6 2122.2
2123.8 2126.5 2130 2133.6 2138 2142.6 2148.5 2155.2 2161.3 2166.9
2173.3 2179.3 2184.8 2190.2 2195.2 2200.8 2206.4 2214.3 2225.3 2237.8
2250.8 2265.5 2282.7 2302.5 2324.4 2349.1 2376.4 2406.7 2438.9 2476.4
2514.1 2553.1 2595.8 2650.2 2714.1 2786.7 2870.4 2968.1 3072.4 3175
3267.4 3353.2 3430.3 3462.1 3391.9 3178.3 2793.6 2262.4 1892.9 1977.5
2414.6 2571.6 2030.2 1468.4 906.6 354.3 249.2 144.2 41.9 21.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2880.8 2813.3 2750.1 2693.1 2641.7 2592.7 2544.3 2498.7 2456.5 2416.3
2380.1 2346.8 2317 2289.8 2265.4 2243.7 2223.9 2206.5 2190 2173.1
2155.9 2140.6 2126.1 2114.1 2104.7 2097.8 2093.3 2091 2091.5 2093.8
2097.3 2102.6 2109.4 2117.4 2125 2134.5 2145.2 2155.8 2167.5 2180.1
2193.8 2203.7 2215 2226.5 2237.9 2248.3 2257.4 2265.8 2270.6 2274.5
2278.7 2282.6 2285.6 2288.9 2295.6 2305.9 2321 2339.9 2365 2395.5
2432.3 2477.1 2529.9 2591.1 2663.7 2749.2 2846.1 2950.6 3054.5 3129.3
3196.4 3257.7 3280.3 3190.1 2942.4 2433.8 1837.3 1436.2 1518.3 1942
2238.3 2021 1470.2 919.4 374.5 299.8 225.2 150.5 75.8 1.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2880.8 2818.2 2757.7 2702.7 2653.3 2606.6 2559.9 2516.1 2475.4 2436.8
2401.1 2369 2339 2313.5 2289.5 2267.6 2248.6 2231.8 2217.1 2203.5
2190.8 2178.4 2167.8 2158.1 2149.8 2143.5 2140.3 2139.2 2140 2141.8
2144.2 2146.3 2149.2 2152.8 2156.7 2161.2 2166.6 2172.6 2178.2 2182.7
2187.4 2192.9 2199.1 2206.7 2214 2221.3 2228.6 2237.5 2249 2262.7
2278.2 2295.1 2313.2 2333 2354.2 2378 2405.2 2434.5 2467.6 2502.6
2539.7 2580.8 2628.6 2687.2 2753.8 2828.4 2913 3010.4 3116.1 3213.2
3299.9 3382.1 3452.3 3478 3382.9 3129.4 2731.8 2225.7 1932.3 2096.7
2501.9 2510.9 1854 1233.2 621.1 337.7 234.3 130.9 28.4 15.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2880.8 2827.6 2774.4 2724.6 2680.4 2638.4 2597.6 2558.1 2522.9 2487.7
2455 2425.6 2398.7 2373.8 2353 2333.6 2315.8 2301.5 2288.5 2278.8
2270.9 2265.1 2260.3 2256.5 2253.1 2251.6 2250 2248.2 2246.2 2245.1
2244 2243.1 2242 2241.9 2242.8 2245.7 2252 2263.6 2278.2 2295.7
2313.7 2329.4 2345.1 2358.7 2372.5 2384.8 2395.5 2405.5 2415.9 2427.2
2441.2 2457.4 2476.3 2498 2523.1 2550.3 2579.5 2611.8 2647.3 2686.6
2728.5 2776.3 2826.1 2874.2 2929.4 2997.3 3078.8 3168 3268.7 3381.9
3506.4 3634.1 3759.7 3889.4 4008.4 4099.3 4136.2 4087.4 3846.3 3385.5
2869.4 2408.8 2216.2 1985.1 1467.7 950.3 440.7 353 265.3 177.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2880.8 2841 2799 2759.2 2723.1 2689.3 2656.9 2624.9 2594.7 2567.2
2541.4 2517.5 2495.4 2474.9 2456.6 2441.3 2428.7 2418.6 2409.5 2402.2
2397 2394 2392.1 2392 2392.2 2392.4 2393.2 2393.7 2394.7 2396.6
2398.7 2401.9 2405 2409.1 2413.7 2419.9 2427.6 2438.6 2454.3 2473.1
2493.8 2516.2 2539.8 2563.1 2585.9 2608.8 2629.6 2649.8 2668.1 2686.2
2704.1 2722.8 2743.8 2766.9 2793.4 2823.1 2856.6 2894.6 2937 2982.9
3032.2 3086.2 3144 3205 3272.6 3342.8 3416.2 3491.8 3572.4 3656.2
3744.3 3834.6 3925.3 4002.8 4039.2 4032.9 3963.8 3826.4 3604.1 3255.9
2781.1 2203.5 1654.2 1259.2 864.3 473.8 329.9 186 44.4 23.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2880.8 2857.7 2829.5 2803 2779.1 2755.4 2734.7 2715.5 2696 2677
2660 2645.8 2634 2624.1 2615.6 2608.9 2603.4 2600.9 2600.4 2602.2
2606.3 2612.9 2619.9 2628 2637.5 2646.8 2656.2 2665.3 2674.5 2682.6
2690.9 2699.1 2707 2715.9 2724.6 2736 2748 2761.3 2775.7 2790.9
2806.7 2824.6 2844 2865.3 2889.4 2916.5 2945.3 2976.3 3007.9 3037.9
3066.7 3094.2 3122.8 3152.7 3185.4 3220.4 3259.4 3300.9 3343.7 3386.1
3429.4 3471.1 3513.3 3554.5 3593.4 3631.1 3668.3 3696.1 3711.1 3714.5
3697.4 3654.6 3583.7 3475.6 3353 3254.5 3199.2 3116.9 2853 2331.8
1646.7 961.6 286.9 204.3 170.9 139.7 108.4 77.3 58.6 39.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2880.8 2875.3 2864.1 2854.3 2845.3 2837.8 2832.3 2827.2 2823.3 2820.6
2820.2 2821.8 2825.8 2831.6 2838.4 2846.5 2856.8 2870 2884.6 2901.4
2919.5 2939.8 2960.4 2980.6 3000.2 3020.3 3040.8 3060.2 3080.3 3101.1
3123.5 3147.3 3171.5 3196.2 3222.8 3252.3 3280.8 3305.8 3329.9 3349.7
3371.7 3390.9 3411.9 3436 3461.8 3487.1 3512.7 3541.8 3575.9 3610.5
3645.7 3681.2 3716.6 3751.1 3783.1 3811.6 3839.7 3864.2 3886.3 3906.7
3923.1 3934.2 3939.6 3942.6 3937.8 3924.4 3900.8 3855.7 3782.8 3658.7
3452.4 3184.2 2927.7 2731.5 2559.7 2279.9 1790 1270 750 231.3
164.1 133.3 113.1 93 73.1 57.5 43.6 31.2 21.7 12.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2880.8 2880 2886.2 2894.7 2904.2 2915.2 2929 2943.2 2958.5 2975.5
2994.9 3017.8 3043 3069.3 3097.1 3127.8 3161.4 3195.8 3232.7 3271.6
3311.2 3351.9 3392.2 3433.3 3473.6 3515.6 3557 3600.4 3645.6 3693.4
3743.2 3796.2 3851.4 3909.8 3970.1 4029.9 4084.4 4138.8 4192 4234.2
4266.9 4294.9 4320.1 4346.4 4374 4401.3 4428.5 4457.1 4482.3 4505
4525 4542.2 4558.6 4573.5 4585.6 4594.5 4602.4 4606.9 4608.9 4602.5
4590.5 4578.3 4562.7 4538.9 4505.5 4451 4372.2 4264.3 4101.3 3861.2
3538.1 3170.2 2816.8 2481.9 2117.5 1590.5 974.5 452.6 339.3 234.2
129.1 110.9 96.3 82.1 67.9 53.3 40 26.8 13.6 4.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2880.8 2897.7 2922.7 2950.6 2980 3011.3 3045.2 3082.3 3120.7 3161.6
3206.6 3256.1 3308.5 3362.9 3419.9 3478.9 3541.5 3608.1 3676 3746.3
3817.6 3892.2 3967 4045.7 4123 4200.2 4278.3 4358.1 4440.2 4527
4612.6 4705.6 4799 4896.5 4990.4 5075.4 5156.8 5225.2 5272.3 5303.3
5319.5 5332 5352.3 5385.1 5420.7 5455.4 5487.3 5518.2 5550.6 5582.5
5612.1 5637 5656.9 5671.7 5680.5 5684.2 5681.4 5673.1 5659.7 5638.9
5607.5 5570 5525.6 5469.2 5402.2 5319.5 5210.4 5072.6 4907.6 4715.3
4470.2 4161.1 3809.7 3396.8 2957 2471.7 1937.1 1340.8 764 382.5
265.2 154.5 126.4 107.2 89 69.6 51.2 36.6 22.1 7.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2880.8 2915.5 2958.9 3006.1 3057.2 3111.8 3168.9 3231 3297.6 3367.8
3442.1 3522.6 3607.6 3699.7 3795.1 3894.9 3998.8 4108.1 4217.8 4330.1
4444.9 4560.6 4676 4790.7 4903.9 5013.9 5119.8 5228.4 5333.8 5439.7
5550.6 5667.1 5781.3 5889.4 5987.4 6075.2 6140.4 6175.1 6185.3 6185.3
6184.3 6191.3 6204.2 6222.7 6248.1 6279.1 6311.5 6342.4 6368.8 6391
6406.2 6415.5 6421 6422.9 6419.2 6408.5 6390 6365.5 6329 6284.6
6233.3 6173.2 6100.7 6014.7 5918.1 5803.4 5671.2 5525.2 5350.9 5146.6
4913.6 4648.8 4361.1 4027.7 3651 3238.5 2795.8 2300.1 1770.2 1264
773 392.5 259.5 134 105.3 81 61.1 43.6 35.2 26.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2880.8 2930.5 2989.7 3054.5 3126.7 3202.6 3284.9 3373.4 3466.7 3568.4
3676.4 3791.4 3913.6 4043.7 4181.6 4322.9 4471.7 4622.9 4778.2 4930.7
5081 5228.9 5368.9 5509.5 5641.7 5771.1 5898.7 6028.6 6160.8 6287.4
6412.7 6544 6659.5 6767.2 6855.5 6913.3 6931.3 6923.9 6896.7 6866.6
6850.9 6851.8 6862.9 6877.7 6890.2 6898.5 6899.9 6895.7 6886 6872.2
6853.2 6831 6803.7 6770.9 6732.6 6688.6 6634.1 6567.1 6487.1 6399.3
6303.6 6199.1 6082.6 5948.1 5787.3 5603.8 5399.4 5180.8 4943.2 4687.6
4409.8 4120.6 3829.9 3530 3218.7 2876.7 2486.9 1992.9 1360.2 779.4
383.4 290.5 200.1 172.1 149 126.7 102.8 74.7 41.1 31.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2880.8 2942.6 3014.8 3094.5 3181.7 3278.4 3382.2 3493.4 3612.9 3739.5
3876.1 4024.7 4179.5 4345.7 4518.6 4698.2 4884 5075.4 5266.3 5451.7
5630.1 5801.6 5963.8 6120.5 6271.2 6421.5 6571.7 6715.9 6845.8 6969.7
7090.8 7214.2 7327 7406.5 7445.3 7438.9 7401 7335.3 7277.1 7241.9
7222.1 7211 7199.4 7186.5 7172.1 7153.2 7130.5 7103.3 7069.1 7027.5
6979.4 6923 6859.2 6794.5 6726.1 6650.3 6562.5 6458.4 6337.8 6202.8
6049.4 5873.7 5682.3 5477.1 5245.1 4989.4 4707.9 4422.5 4131.9 3854.4
3587 3310.1 3002.7 2692.2 2360.9 1946.2 1509 1144 843.4 606.9
463.1 319.8 176.5 144.8 116.4 83.4 61.1 44.2 28.7 13.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2880.8 2951.6 3031.3 3120.9 3219.3 3327.1 3446.2 3572.1 3706.8 3854.9
4012.5 4182.8 4359.3 4552.7 4752.8 4958 5174.3 5391.6 5604.7 5809.5
6007.3 6194 6367.8 6541.6 6707.6 6868.5 7009.4 7134.7 7244.7 7354.3
7478.6 7592.3 7674.1 7711.1 7698.2 7636.7 7550.7 7463.4 7407 7375.5
7357 7341.3 7324.7 7303 7276.2 7239.2 7194.3 7144 7089.9 7036.2
6979.9 6920.7 6847.7 6760.8 6656.7 6534.7 6399.3 6245.4 6065.1 5867.7
5651.8 5404.5 5113.3 4780.5 4410.9 4055.1 3720.5 3411.9 3141.9 2895.5
2654.5 2350.6 1916.8 1390 893.1 519.1 406.2 294.9 183.7 152.6
131.5 114 99.9 88.8 75 60.2 47.5 35.2 23 10.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2880.8 2954.7 3037.3 3129 3231.5 3342.4 3465.7 3597.5 3740 3893.5
4058.1 4236.6 4422.1 4624.7 4838.3 5056.9 5279.7 5503 5722.1 5936.1
6140.4 6335.5 6513 6686.3 6846.7 7000.2 7132.4 7248.4 7352.9 7462.9
7595.6 7704.2 7783.2 7809.6 7783.7 7710.7 7615.9 7532.7 7486 7458.7
7437.5 7413.4 7383.4 7346 7300.7 7245.2 7183.7 7119.5 7053.8 6987.3
6916.1 6837.5 6748.3 6648.9 6531.9 6403.9 6254.1 6085.4 5893.6 5689.7
5445.2 5145.2 4789.8 4387.4 3979.6 3598.1 3273.6 3019.8 2817.4 2611.9
2290 1787.1 1186.9 665.8 505.2 348.1 191 161 140.3 125.6
112.9 100.8 89.3 77.4 65.7 53.6 41.3 29 16.7 7.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
